This Application will be decommissioned as of January 7th 2025

XX512A2PAM8 |
Schneider-Electric
 
XX512A2PAM8 picture- web-product-data-sheet
XX512A2PAM8
Ultrasonic sensors XX, ultrasonic sensor cylindrical M12, Sn 0.1 m, NO, M8 connector
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XX5
Sensor design Cylindrical M12
Detection system Diffuse
[Sn] nominal sensing distance 0.1 m fixed
Material Plastic
Type of output signal Discrete
Discrete output function 1 NO
Wiring technique 3-wire
Discrete output type PNP
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M8 3 pins
[Sd] sensing range 0.0064…0.102 m
Beam angle 10 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material ULTEM
Front material Epoxy
Thread type M12 x 1
Supply voltage limits 10…28 V DC
[Sa] assured operating distance 0.0064…0.102 m
Maximum differential travel 0.7 mm
Blind zone 0…6.4 mm
Transmission frequency 500 kHz
Repeat accuracy 0.7 %
Deviation angle from 90° of object to be detected -10…10 °
Minimum size of detected object Cylinder diameter 2.5 mm
Flat bar 1 mm wide
Status LED Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Current consumption 25 mA
Maximum switching current 100 mA with overload and short-circuit protection
Maximum voltage drop 1 V
Switching frequency <= 125 Hz
Maximum delay first up 20 ms
Maximum delay response 3 ms
Maximum delay recovery 3 ms
Marking CE
Threaded length 38 mm
Height 12 mm
Width 12 mm
Depth 50 mm
Net weight 0.011 kg
Environment
Standards IEC 60947-5-2
Product certifications UL
Ambient air temperature for operation -20…65 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.32 cm
Package 1 Width 8.64 cm
Package 1 Length 8.89 cm
Package 1 Weight 0.03 kg
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.287 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 435317c3-e86a-47b7-acde-88c832f96adb
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months