This Application will be decommissioned as of January 7th 2025

XX518A1KAM12 |
Schneider-Electric
 
XX518A1KAM12 picture- web-product-data-sheet
XX518A1KAM12
Ultrasonic sensors XX, ultrasonic sensor cylindrical M18, Sn 0.15 m, 2 NO, M12 connector
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XX5
Sensor design Cylindrical M18
Detection system Diffuse
[Sn] nominal sensing distance 0.15 m fixed
Material Plastic
Type of output signal Discrete
Discrete output function 2 NO
Wiring technique 4-wire
Discrete output type PNP and NPN
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
[Sd] sensing range 0.025…0.152 m
Beam angle 8 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material ULTEM
Front material Silicone
Thread type M18 x 1
Supply voltage limits 10…28 V DC
[Sa] assured operating distance 0.025…0.152 m
Maximum differential travel 0.35 mm
Blind zone 0…19 mm
Transmission frequency 500 kHz
Repeat accuracy 0.7 %
Deviation angle from 90° of object to be detected -10…10 °
Minimum size of detected object Cylinder diameter 1.6 mm
Current consumption 60 mA
Maximum switching current 100 mA with overload and short-circuit protection
Maximum voltage drop 1 V
Switching frequency <= 80 Hz
Maximum delay first up 350 ms
Maximum delay response 3 ms
Maximum delay recovery 3 ms
Marking CE
Threaded length 51 mm
Height 18 mm
Width 18 mm
Depth 65 mm
Net weight 0.033 kg
Environment
Standards IEC 60947-5-2
Product certifications cULus
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.5 cm
Package 1 Length 8.6 cm
Package 1 Weight 53.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.005 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 435317c3-e86a-47b7-acde-88c832f96adb
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months