|
|
|
XX518A3NAL2
Ultrasonic sensors XX, ultrasonic sensor cylindrical M18, Sn 0.5 m, NO, cable 2 m
|
|
|
Main
Range of product
|
Telemecanique Ultrasonic sensors XX
|
Sensor type
|
Ultrasonic sensor
|
Series name
|
General purpose
|
Sensor name
|
XX5
|
Sensor design
|
Cylindrical M18
|
Detection system
|
Diffuse
|
[Sn] nominal sensing distance
|
0.5 m adjustable by cabling
|
Material
|
Plastic
|
Type of output signal
|
Discrete
|
Discrete output function
|
1 NO
|
Wiring technique
|
3-wire
|
Discrete output type
|
NPN
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Electrical connection
|
Cable, 2 m cable length
|
[Sd] sensing range
|
0.051…0.508 m
|
Beam angle
|
6 °
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Complementary
Enclosure material
|
Valox
|
Front material
|
Epoxy
|
Thread type
|
M18 x 1
|
Supply voltage limits
|
10…28 V DC
|
[Sa] assured operating distance
|
0.051…0.508 m (teach mode)
|
Maximum differential travel
|
2.5 mm
|
Blind zone
|
0…51 mm
|
Transmission frequency
|
300 kHz
|
Repeat accuracy
|
0.7 %
|
Deviation angle from 90° of object to be detected
|
-7…7 °
|
Minimum size of detected object
|
Cylinder diameter 2.5 mm at 0.15 m
|
Status LED
|
Supply on: 1 LED (green)
Output state: 1 LED (yellow)
|
Current consumption
|
40 mA
|
Maximum switching current
|
100 mA with overload and short-circuit protection
|
Maximum voltage drop
|
1 V
|
Switching frequency
|
<= 40 Hz
|
Maximum delay first up
|
100 ms
|
Maximum delay response
|
10 ms
|
Maximum delay recovery
|
1000 ms
|
Marking
|
CE
|
Threaded length
|
44 mm
|
Height
|
18 mm
|
Width
|
18 mm
|
Depth
|
64 mm
|
Net weight
|
0.1 kg
|
Environment
Standards
|
IEC 60947-5-2
|
Product certifications
|
cCSAus
UL
|
Ambient air temperature for operation
|
-20…65 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Vibration resistance
|
+/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
|
Shock resistance
|
30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
|
Resistance to electrostatic discharge
|
8 kV level 4 conforming to IEC 61000-4-2
|
Resistance to electromagnetic fields
|
10 V/m level 3 conforming to IEC 61000-4-3
|
Resistance to fast transients
|
1 kV level 3 conforming to IEC 61000-4-4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
435317c3-e86a-47b7-acde-88c832f96adb
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|