This Application will be decommissioned as of January 7th 2025

XX7F1A2PAL01M12 |
Schneider-Electric
 
XX7F1A2PAL01M12 picture- web-product-data-sheet
XX7F1A2PAL01M12
Ultrasonic sensors XX, ultrasonic sensor parallelepipedic, Sn 0.1 m, NO, pre cabled M12 0.15 m
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XX7
Sensor design Flat form 33 x 19 x 7.6
Detection system Diffuse
[Sn] nominal sensing distance 0.1 m fixed
Material Plastic
Type of output signal Discrete
Discrete output function 1 NO
Wiring technique 3-wire
Discrete output type PNP
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Remote male connector M12 4 pins, 0.15 m cable length
[Sd] sensing range 0.0064…0.102 m
Beam angle 14 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material ULTEM
Front material Epoxy
Supply voltage limits 10…28 V DC
[Sa] assured operating distance 0.0064…0.102 m
Maximum differential travel 0.7 mm
Blind zone 0…6.4 mm
Transmission frequency 500 kHz
Repeat accuracy 0.7 %
Minimum size of detected object Cylinder diameter 2.5 mm
Flat bar 1 mm wide
Status LED Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Current consumption 25 mA
Maximum switching current 100 mA
Maximum voltage drop 1 V
Switching frequency <= 100 Hz
Maximum delay first up 20 ms
Maximum delay response 4 ms
Maximum delay recovery 4 ms
Marking CE
Height 19 mm
Width 8 mm
Depth 33 mm
Net weight 0.04 kg
Environment
Standards IEC 60947-5-2
Product certifications UL
Ambient air temperature for operation -20…65 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.06 cm
Package 1 Width 6.6 cm
Package 1 Length 9.65 cm
Package 1 Weight 0.03 kg
Unit Type of Package 2 S01
Number of Units in Package 2 15
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 947 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 435317c3-e86a-47b7-acde-88c832f96adb
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months