This Application will be decommissioned as of January 7th 2025

XX918A3C2M12 |
Schneider-Electric
 
XX918A3C2M12 picture- web-product-data-sheet
XX918A3C2M12
Ultrasonic sensors XX, ultrasonic sensor cylindrical M18, Sn 0.5 m, 4...20 mA, M12 connector
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XX9
Sensor design Cylindrical M18
Detection system Diffuse
[Sn] nominal sensing distance 0.5 m adjustable with remote teach push-button
Material Plastic
Type of output signal Analogue
Wiring technique 4-wire
Analogue output function 4...20 mA
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
[Sd] sensing range 0.051…0.508 m
Beam angle 6 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material Valox
Front material Epoxy
Thread type M18 x 1
Supply voltage limits 10…28 V DC
[Sa] assured operating distance 0.051…0.508 m (teach mode)
Blind zone 0…51 mm
Transmission frequency 300 kHz
Repeat accuracy 1.27 %
Deviation angle from 90° of object to be detected -7…7 °
Minimum size of detected object Cylinder diameter 1.6 mm
Status LED Setting-up assistance: 1 LED (dual colour)
Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Current consumption 40 mA
Maximum switching capacity 10...500 Ohm overload and short-circuit protection
Maximum voltage drop 1 V
Setting-up Slope selection using teach button
Maximum delay first up 100 ms
Maximum delay response 25 ms
Maximum delay recovery 25 ms
Marking CE
Threaded length 43 mm
Height 18 mm
Width 18 mm
Depth 79 mm
Net weight 0.033 kg
Environment
Standards IEC 60947-5-2
Product certifications cCSAus
UL
Ambient air temperature for operation -20…65 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.801 cm
Package 1 Width 7.838 cm
Package 1 Length 1.801 cm
Package 1 Weight 226.796 g
Unit Type of Package 2 S01
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.602 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 435317c3-e86a-47b7-acde-88c832f96adb
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months