This Application will be decommissioned as of January 7th 2025

XX930A3A1M12 |
Schneider-Electric
 
XX930A3A1M12 picture- web-product-data-sheet
XX930A3A1M12
Ultrasonic sensors XX, ultrasonic sensor cylindrical M30, Sn 8 m, M12 connector
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XX9
Sensor design Cylindrical M30
Detection system Diffuse
[Sn] nominal sensing distance 8 m adjustable with teach push-button
Material Plastic
Type of output signal Analogue
Wiring technique 4-wire
Analogue output function 0...10 V
[Us] rated supply voltage 15...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
[Sd] sensing range 0.3…8 m
Beam angle 16 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material ULTEM
Front material Epoxy
Thread type M30 x 1.5
Supply voltage limits 14…28 V DC
Function available Without synchronisation mode
[Sa] assured operating distance 0.3…8 m (teach mode)
Blind zone 0…300 mm
Transmission frequency 75 kHz
Repeat accuracy 2.54 %
Deviation angle from 90° of object to be detected -5…5 °
Minimum size of detected object Cylinder diameter 50.68 mm at 4.732 m
Status LED Setting-up assistance: 1 LED (dual colour)
Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Current consumption 60 mA
Maximum switching capacity >= 1 kOhm overload and short-circuit protection
Setting-up Slope selection using teach button
Maximum delay first up 1200 ms
Maximum delay response 250 ms
Maximum delay recovery 250 ms
Marking CE
Threaded length 64.3 mm
Height 44 mm
Width 44 mm
Depth 118 mm
Net weight 0.115 kg
Environment
Standards IEC 60947-5-2
Product certifications cCSAus
UL
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.21 cm
Package 1 Width 9.91 cm
Package 1 Length 7.11 cm
Package 1 Weight 0.19 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months