This Application will be decommissioned as of January 7th 2025

XX9D1A1C2M12 |
Schneider-Electric
 
XX9D1A1C2M12 picture- web-product-data-sheet
XX9D1A1C2M12
Ultrasonic sensors XX, ultrasonic sensor 80x80, Sn 1 m, 4...20 mA, M12 connector
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XX9
Sensor design Flat form 80 x 80 x 34
Detection system Diffuse
[Sn] nominal sensing distance 1 m adjustable with remote teach push-button
Material Plastic
Type of output signal Analogue
Wiring technique 4-wire
Analogue output function 4...20 mA
[Us] rated supply voltage 15...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
[Sd] sensing range 0.1…1 m
Beam angle 7 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material Valox
Front material Epoxy
Thread type M30 x 1.5
Supply voltage limits 10…28 V DC
[Sa] assured operating distance 0.1…1 m (teach mode)
Blind zone 0…100 mm
Transmission frequency 180 kHz
Repeat accuracy 0.9 %
Deviation angle from 90° of object to be detected -5…5 °
Minimum size of detected object Cylinder diameter 50.8 mm at 1 m
Status LED Setting-up assistance: 1 LED (dual colour)
Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Current consumption 60 mA
Maximum switching capacity 350 Ohm overload and short-circuit protection
Setting-up Slope selection using teach button
Maximum delay first up 1200 ms
Maximum delay response 250 ms
Maximum delay recovery 250 ms
Marking CE
Net weight 0.3 kg
Environment
Standards IEC 60947-5-2
Product certifications cCSAus
UL
Ambient air temperature for operation 0…70 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 9.5 cm
Package 1 Length 13.2 cm
Package 1 Weight 318 g
Unit Type of Package 2 S01
Number of Units in Package 2 13
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 4.125 kg
Unit Type of Package 3 S02
Number of Units in Package 3 13
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.589 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 435317c3-e86a-47b7-acde-88c832f96adb
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months