Schneider-Electric
 
XXA18P1AM12 picture- web-product-data-sheet
XXA18P1AM12
Ultrasonic sensors XX, ultrasonic sensor cyl. 90 deg M18, Sn=1 m, analog 4 20 mA, SYNC, connector M12
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XXA
Sensor design Cylindrical M18
Detection system Diffuse (with 90° head)
[Sn] nominal sensing distance 1 m adjustable with remote teach push-button
1 m software with kit
Material Plastic
Type of output signal Analogue
Wiring technique 5-wire
Analogue output function 4...20 mA
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 5 pins
[Sd] sensing range 0.105…1 m
IP degree of protection IP65 conforming to IEC 60529
IP67
Complementary
Enclosure material PBT
Front material Epoxy
Rubber
Resin
Supply voltage limits 10…30 V DC
Function available With synchronisation mode
Software configurable
[Sa] assured operating distance 0.105…1 m (teach mode)
Blind zone 105 mm
Transmission frequency 200 kHz
Repeat accuracy 0.1 %
Deviation angle from 90° of object to be detected -10…10 °
Minimum size of detected object Cylinder diameter 1 mm at 600 mm
Status LED Output state: 1 LED (yellow)
Echo state: 1 LED (green)
Current consumption 30 mA
Maximum switching capacity 250 Ohm with 12 V DC overload and short-circuit protection
850 Ohm with 24 V DC
Setting-up Teach mode
Configurator software
Maximum delay first up 180 ms
Maximum delay recovery 100 ms
Marking CE
Threaded length 45 mm
Height 18 mm
Width 18 mm
Depth 79 mm
Product weight 0.04 kg
Environment
Standards IEC 60947-5-2
CSA C22.2 No 14
UL 508
Product certifications RCM
E2
cULus
Ecolab
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.89 cm
Package 1 Width 8.64 cm
Package 1 Length 4.32 cm
Package 1 Weight 0.05 kg
Offer Sustainability
SCIP Number C3a74cae-43e7-433c-ad70-82130e8f8430
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov