|
|
|
XXA18P1VM12
Ultrasonic sensors XX, ultrasonic sensor cyl. 90 deg M18, Sn=1 m, analog 0 10 V, SYNC, connector M12
|
|
|
Main
Range of product
|
Telemecanique Ultrasonic sensors XX
|
Sensor type
|
Ultrasonic sensor
|
Series name
|
General purpose
|
Sensor name
|
XXA
|
Sensor design
|
Cylindrical M18
|
Detection system
|
Diffuse (with 90° head)
|
[Sn] nominal sensing distance
|
1 m adjustable with remote teach push-button
1 m software with kit
|
Material
|
Plastic
|
Type of output signal
|
Analogue
|
Wiring technique
|
5-wire
|
Analogue output function
|
0...10 V
|
[Us] rated supply voltage
|
24 V DC with reverse polarity protection
|
Electrical connection
|
Male connector M12 5 pins
|
[Sd] sensing range
|
0.105…1 m
|
IP degree of protection
|
IP65 conforming to IEC 60529
IP67
|
Complementary
Enclosure material
|
PBT
|
Front material
|
Epoxy
Rubber
Resin
|
Supply voltage limits
|
14…30 V DC
|
Function available
|
With synchronisation mode
Software configurable
|
[Sa] assured operating distance
|
0.105…1 m (teach mode)
|
Blind zone
|
105 mm
|
Transmission frequency
|
200 kHz
|
Repeat accuracy
|
0.1 %
|
Deviation angle from 90° of object to be detected
|
-10…10 °
|
Minimum size of detected object
|
Cylinder diameter 1 mm at 600 mm
|
Status LED
|
Output state: 1 LED (yellow)
Echo state: 1 LED (green)
|
Current consumption
|
30 mA
|
Maximum switching capacity
|
>= 1 kOhm overload and short-circuit protection
|
Setting-up
|
Teach mode
Configurator software
|
Maximum delay first up
|
180 ms
|
Maximum delay recovery
|
100 ms
|
Marking
|
CE
|
Threaded length
|
45 mm
|
Height
|
18 mm
|
Width
|
18 mm
|
Depth
|
79 mm
|
Product weight
|
0.04 kg
|
Environment
Standards
|
IEC 60947-5-2
CSA C22.2 No 14
UL 508
|
Product certifications
|
cULus
RCM
E2
Ecolab
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Vibration resistance
|
+/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
|
Shock resistance
|
30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
|
Resistance to electrostatic discharge
|
8 kV level 4 conforming to IEC 61000-4-2
|
Resistance to electromagnetic fields
|
10 V/m level 3 conforming to IEC 61000-4-3
|
Resistance to fast transients
|
1 kV level 3 conforming to IEC 61000-4-4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.89 cm
|
Package 1 Width
|
8.64 cm
|
Package 1 Length
|
4.06 cm
|
Package 1 Weight
|
0.05 kg
|
Offer Sustainability
SCIP Number
|
C3a74cae-43e7-433c-ad70-82130e8f8430
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|