This Application will be decommissioned as of January 7th 2025

XXA18S1PM12 |
Schneider-Electric
 
XXA18S1PM12 picture- web-product-data-sheet
XXA18S1PM12
Ultrasonic sensors XX, ultrasonic sensor cylindrical 90 deg M18, Sn=1 m, PNP, SYNC, connector M12
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XXA
Sensor design Cylindrical M18
Detection system Diffuse (with 90° head)
[Sn] nominal sensing distance 1 m adjustable with remote teach push-button
1 m software with kit
Material Metal
Type of output signal Discrete
Discrete output function 1 NO or 1 NC programmable
Wiring technique 5-wire
Discrete output type PNP
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 5 pins
[Sd] sensing range 0.105…1 m
IP degree of protection IP65 conforming to IEC 60529
IP67
Complementary
Enclosure material Stainless steel 316L
Front material Epoxy
Rubber
Resin
Supply voltage limits 10…30 V DC
Function available With synchronisation mode
Software configurable
[Sa] assured operating distance 0.105…1 m (teach mode)
Maximum differential travel 4 mm
Blind zone 105 mm
Transmission frequency 200 kHz
Repeat accuracy 0.1 %
Deviation angle from 90° of object to be detected -10…10 °
Minimum size of detected object Cylinder diameter 1 mm at 600 mm
Status LED Output state: 1 LED (yellow)
Echo state: 1 LED (green)
Current consumption 30 mA
Maximum switching current 100 mA with overload and short-circuit protection
Maximum voltage drop 2 V
Switching frequency 11 Hz
Setting-up Teach mode
Configurator software
Maximum delay first up 120 ms
Maximum delay response 45 ms
Maximum delay recovery 45 ms
Marking CE
Threaded length 45 mm
Height 18 mm
Width 18 mm
Depth 79 mm
Net weight 0.055 kg
Environment
Standards IEC 60947-5-2
CSA C22.2 No 14
UL 508
Product certifications RCM
E2
cULus
Ecolab
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.89 cm
Package 1 Width 8.64 cm
Package 1 Length 4.32 cm
Package 1 Weight 0.08 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C3a74cae-43e7-433c-ad70-82130e8f8430
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No