This Application will be decommissioned as of January 7th 2025

XXBV1A1PAM12 |
Schneider-Electric
XXBV1A1PAM12 picture- web-product-data-sheet
XXBV1A1PAM12
Ultrasonic sensor - 18x33x60+M18 - relfex - Sn 0.5m NC - M12
TODAY
JAN 01, 2025
End of Commercialization
JAN 04, 2022
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XXB
Sensor design Flat form 18 x 33 x 60 + cylindrical M18
Detection system Reflex
[Sn] nominal sensing distance 0.5 m adjustable with remote teach push-button
Material Plastic
Type of output signal Discrete
Discrete output function 1 NO
Wiring technique 4-wire
Discrete output type PNP
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
[Sd] sensing range 0…0.508 m
Beam angle 12 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material Valox
Front material Epoxy
Supply voltage limits 10…28 V DC
[Sa] assured operating distance 0…0.508 m (teach mode)
Maximum differential travel 2.5 mm
Blind zone 0…165 mm
Transmission frequency 300 kHz
Repeat accuracy 1.27 %
Deviation angle from 90° of object to be detected -7…7 °
Minimum size of detected object Cylinder diameter 2.5 mm at 0.15 m
Flat bar 1 mm wide at 0.15 m
Status LED Supply on/output state: 1 LED (green/yellow)
Current consumption 40 mA
Maximum switching current 100 mA with overload and short-circuit protection
Maximum voltage drop 1 V
Switching frequency <= 40 Hz
Maximum delay first up 100 ms
Maximum delay response 10 ms
Maximum delay recovery 10 ms
Marking CE
Height 44 mm
Width 18 mm
Depth 60 mm
Environment
Standards IEC 60947-5-2
Product certifications UL
Ambient air temperature for operation -20…65 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 4.1 cm
Package 1 Length 9.5 cm
Package 1 Weight 58 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months