|
|
|
XXR12A8KBM8
Ultrasonic sensors XX, ultrasonic sensor cylindrical M12, receiver, Sn 0.2 m, 2NC, M8 connector
|
|
|
|
|
End of Commercialization DEC 07, 2020
|
|
|
|
|
Main
Range of product
|
Telemecanique Ultrasonic sensors XX
|
Sensor type
|
Ultrasonic sensor receiver
|
Series name
|
General purpose
|
Sensor name
|
XXR
|
Sensor design
|
Cylindrical M12
|
Detection system
|
Thru beam (need a transmitter XXT12A8M12)
|
[Sn] nominal sensing distance
|
0.2 m fixed
|
Material
|
Plastic
|
Type of output signal
|
Discrete
|
Discrete output function
|
2 NC
|
Wiring technique
|
4-wire
|
Discrete output type
|
PNP and NPN
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Electrical connection
|
Male connector M8 4 pins
|
[Sd] sensing range
|
0…0.2 m
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Complementary
Enclosure material
|
ULTEM
|
Front material
|
Epoxy
|
Thread type
|
M12 x 1
|
Supply voltage limits
|
10…28 V DC
|
[Sa] assured operating distance
|
0…0.2 m
|
Current consumption
|
50 mA
|
Maximum switching current
|
100 mA with overload and short-circuit protection
|
Maximum voltage drop
|
1 V
|
Switching frequency
|
<= 125 Hz
|
Maximum delay first up
|
100 ms
|
Maximum delay response
|
20 ms
|
Maximum delay recovery
|
4 ms
|
Marking
|
CE
|
Threaded length
|
38 mm
|
Height
|
12 mm
|
Width
|
12 mm
|
Depth
|
50 mm
|
Net weight
|
0.011 kg
|
Environment
Standards
|
IEC 60947-5-2
|
Product certifications
|
UL
|
Ambient air temperature for operation
|
-20…65 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Vibration resistance
|
+/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
|
Shock resistance
|
30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
|
Resistance to electrostatic discharge
|
8 kV level 4 conforming to IEC 61000-4-2
|
Resistance to electromagnetic fields
|
10 V/m level 3 conforming to IEC 61000-4-3
|
Resistance to fast transients
|
1 kV level 3 conforming to IEC 61000-4-4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.1 cm
|
Package 1 Width
|
6.6 cm
|
Package 1 Length
|
9.6 cm
|
Package 1 Weight
|
29.983 g
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|