This Application will be decommissioned as of January 7th 2025

XXR18A4KAM12 |
Schneider-Electric
 
XXR18A4KAM12 picture- web-product-data-sheet
XXR18A4KAM12
Ultrasonic sensors XX, ultrasonic sensor cylindrical M18, receiver, Sn 1 m -2 NO, M12 connector
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor receiver
Series name General purpose
Sensor name XXR
Sensor design Cylindrical M18
Detection system Thru beam (need a transmitter XXT18A4M12)
[Sn] nominal sensing distance 1 m fixed
Material Plastic
Type of output signal Discrete
Discrete output function 2 NO
Wiring technique 4-wire
Discrete output type PNP and NPN
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
[Sd] sensing range 0…1 m
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material ULTEM
Front material Silicone
Thread type M18 x 1
Supply voltage limits 10…28 V DC
[Sa] assured operating distance 0…1 m
Current consumption 40 mA
Maximum switching current 100 mA with overload and short-circuit protection
Maximum voltage drop 1 V
Switching frequency <= 40 Hz
Maximum delay first up 100 ms
Maximum delay response 10 ms
Maximum delay recovery 10 ms
Marking CE
Threaded length 51 mm
Height 18 mm
Width 18 mm
Depth 65 mm
Net weight 0.033 kg
Environment
Standards IEC 60947-5-2
Product certifications UL
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.100 cm
Package 1 Width 6.500 cm
Package 1 Length 9.500 cm
Package 1 Weight 55.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 6
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.120 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 435317c3-e86a-47b7-acde-88c832f96adb
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months