This Application will be decommissioned as of January 7th 2025

XXZ12 |
Schneider-Electric
 
XXZ12 picture- web-product-data-sheet
XXZ12
Accessory for XX5, 90° fixing bracket, metallic
Characteristics
Main
Accessory / separate part designation 90° fixing bracket
Product or component type 90° fixing bracket
Accessory / separate part destination Ø 12 mm sensor
Accessory / separate part category Fixing accessories
Accessory / separate part type Bracket
Complementary
Product compatibility XX5 diameter 12
Material Metal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 5.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.919 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months