This Application will be decommissioned as of January 7th 2025

XXZ30 |
Schneider-Electric
 
XXZ30 picture- web-product-data-sheet
XXZ30
Accessory for XX6, 90° fixing bracket, metallic
Characteristics
Main
Accessory / separate part designation 90° fixing bracket
Product or component type 90° fixing bracket
Accessory / separate part destination Ø 30 mm sensor
Accessory / separate part category Fixing accessories
Accessory / separate part type Bracket
Complementary
Product compatibility XX6 diameter 30
Material Metal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 6.500 cm
Package 1 Length 6.700 cm
Package 1 Weight 77.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.522 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months