|
|
|
XY2AU1
Preventa XY2 AU, Enabling switch, 2 NO + 1 NC,double insulated
|
|
|
|
|
End of Commercialization OCT 31, 2024
|
|
|
|
|
Main
Range of product
|
Preventa XY2
|
Product or component type
|
Enabling switch
|
Component name
|
XY2AU
|
Enclosure type
|
Double insulated
|
Complementary
Contacts type and composition
|
2 NO + 1 NC
|
Operator position information
|
3 positions
|
Enclosure material
|
PA66
|
Connections - terminals
|
Terminal block, 1 x 0.34...1 x 1.5 mm²
|
Mechanical durability
|
1000000 cycles
|
Cable entry
|
1 entry 7…13 mm
|
Contact code designation
|
C300 AC-15, Ue = 125 V, Ie = 0.75 A conforming to IEC 60947-5-1 appendix A
C300 AC-15, Ue = 250 V, Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
R300 DC-13, Ue = 125 V, Ie = 0.22 A conforming to IEC 60947-5-1 appendix A
R300 DC-13, Ue = 250 V, Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
|
[Ithe] conventional enclosed thermal current
|
5 A
|
[Ui] rated insulation voltage
|
250 V inside (pollution degree 2) conforming to IEC 60947-1
250 V outside (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
2.5 kV conforming to EN 60947-1
|
Positive opening
|
With conforming to IEC 60947-5-1 appendix K
|
Contact operation
|
Slow-break
|
Operating force
|
12 N
50 N
|
Short-circuit protection
|
4 A fuse protection by cartridge fuse type gG
|
Net weight
|
0.31 kg
|
Environment
Standards
|
CSA C22.2 No 14
EN/IEC 60947-5-1
CULus 508
EN/IEC 60947-1
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-10…60 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
6 gn (f= 5…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
10 gn for 11 ms conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class II conforming to EN/IEC 61140
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
IK degree of protection
|
IK06 conforming to EN 50102
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|