Schneider-Electric
 
XY2AU2 picture- web-product-data-sheet
XY2AU2
Preventa XY2 AU, Enabling switch, 2 NO + 1 NC ,1 NO additional contact,double insulated
Schneider Electric
Characteristics
Main
Range of product Preventa XY2
Product or component type Enabling switch
Component name XY2AU
Enclosure type Double insulated
Complementary
Contacts type and composition 2 NO + 1 NC
Installed device 1 NO additional contact
Operator position information 3 positions
Enclosure material PA66
Connections - terminals Terminal block, 1 x 0.34...1 x 1.5 mm²
Mechanical durability 1000000 cycles
Cable entry 1 entry 7…13 mm
Contact code designation C300 AC-15, Ue = 125 V, Ie = 0.75 A conforming to IEC 60947-5-1 appendix A
C300 AC-15, Ue = 250 V, Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
R300 DC-13, Ue = 125 V, Ie = 0.22 A conforming to IEC 60947-5-1 appendix A
R300 DC-13, Ue = 250 V, Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 5 A
[Ui] rated insulation voltage 125 V on supplementary contact
250 V inside (pollution degree 2) conforming to IEC 60947-1
250 V outside (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to EN 60947-1
Positive opening With conforming to IEC 60947-5-1 appendix K
Contact operation Slow-break
Operating force 12 N
50 N
Short-circuit protection 4 A fuse protection by cartridge fuse type gG
Product weight 0.32 kg
Environment
Standards CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-1
CULus 508
Protective treatment TC
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 6 gn (f= 5…55 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to EN/IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK06 conforming to EN 50102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 21.5 cm
Package 1 Length 10.8 cm
Package 1 Weight 291 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months