This Application will be decommissioned as of January 7th 2025

XY2AZ1 |
Schneider-Electric
 
XY2AZ1 picture- web-product-data-sheet
XY2AZ1
Preventa XY2 AU, Grip support for enabling switches
Schneider Electric
Characteristics
Main
Accessory / separate part designation Grip support
Accessory / separate part type Grip support
Accessory / separate part category Separate parts
Accessory / separate part destination Enabling switches
Complementary
Net weight 0.215 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 8.5 cm
Package 1 Length 5.5 cm
Package 1 Weight 217 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months