This Application will be decommissioned as of January 7th 2025

XY2CD01 |
Schneider-Electric
XY2CD01 picture- web-product-data-sheet
XY2CD01
Head for simple rope pull switch, Telemecanique Emergency stop rope pull switches XY2C, XY2Cd11 cable sw 240 VAC 10 A
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Head for simple rope pull switch
Device short name XY2CD
Housing colour Black
Complementary
Body material Plastic
Resistance to wrenching 237 daN operating head
36 daN operating ring
Compatibility code XY2CD
Environment
Product certifications CCC
CE
Ambient air temperature for operation -20…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.5 cm
Package 1 Length 6.0 cm
Package 1 Weight 48.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No