This Application will be decommissioned as of January 7th 2025

XY2CD111H29 |
Schneider-Electric
 
XY2CD111H29 picture- web-product-data-sheet
XY2CD111H29
Simple rope pull switch, Telemecanique Emergency stop rope pull switches XY2C, 1NC + 1 NO, snap action, 240 VAC, 10 A, XY2CD
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Simple rope pull switch
Device short name XY2CD
Housing colour Blue
Overvoltage category Class I conforming to EN/IEC 61140
Class I conforming to NF C 20-030
Complementary
Trigger cable maximum length 6 m
Body material Zamak
Head material Plastic
[Us] rated supply voltage 240 V
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Resistance to wrenching 237 daN operating head
36 daN operating ring
Cable entry number 3 3 entries tapped for Pg 13.5 cable gland for Pg 13.5
Mechanical durability 1500000 cycles
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to EN/IEC 60947-1
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
Compatibility code XY2CD
Environment
Product certifications CCC
CE
Ambient air temperature for operation -20…70 °C
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 14.6 cm
Package 1 Length 6.5 cm
Package 1 Weight 280.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No