This Application will be decommissioned as of January 7th 2025

XY2CD111S03 |
Schneider-Electric
XY2CD111S03 picture- web-product-data-sheet
XY2CD111S03
simple rope pull switch - 1NC + 1NO - blue -plastic
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Simple rope pull switch
Device short name XY2CD
Housing colour Blue
Overvoltage category Class I conforming to EN/IEC 61140
Class I conforming to NF C 20-030
Complementary
Trigger cable maximum length 6 m
Body material Zamak
Head material Plastic
[Us] rated supply voltage 240 V
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Resistance to wrenching 237 daN operating head
36 daN operating ring
Cable entry number 3 3 entries tapped for Pg 13.5 cable gland for Pg 13.5
Mechanical durability 1500000 cycles
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to EN/IEC 60947-1
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
Compatibility code XY2CD
Environment
Product certifications CCC
CE
Ambient air temperature for operation -20…70 °C
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 10.2 cm
Package 1 Length 11.0 cm
Package 1 Weight 288.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.215 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Take-back No