This Application will be decommissioned as of January 7th 2025

XY2CD433180 |
Schneider-Electric
 
XY2CD433180 picture- web-product-data-sheet
XY2CD433180
Simple rope pull switch, Telemecanique Emergency stop rope pull switches XY2C, 10 A, 3 cable entry
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Simple rope pull switch
Device short name XY2CD
Overvoltage category Class I conforming to EN/IEC 61140
Class I conforming to NF C 20-030
Complementary
Trigger cable maximum length 6 m
Resistance to wrenching 237 daN operating head
36 daN operating ring
Cable entry number 3
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to EN/IEC 60947-1
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
Compatibility code XY2CD
Environment
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.100 cm
Package 1 Width 10.700 cm
Package 1 Length 11.500 cm
Package 1 Weight 298.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 9
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.862 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No