Local signalling
|
With pilot light, yellow, 230 V
|
Number of cables
|
1
|
Trigger cable maximum length
|
70 m
|
Body material
|
Zamak
|
Cover material
|
Stainless steel
|
Reset
|
By booted push-button
|
[Us] rated supply voltage
|
230...240 V AC
|
Contacts type and composition
|
2 NC + 2 NO
|
Contact operation
|
Slow-break
|
Trigger cable anchor point
|
RH side
|
Light block supply
|
Direct
|
Connections - terminals
|
Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
|
Tightening torque
|
0.8…1.2 N.m
|
Cable entry number
|
3 plain hole for Pg 13.5 or ISO M20 cable gland
|
Safety level
|
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
|
Safety reliability data
|
B10d = 300000 conforming to IEC 60947-5-5 value given for a life time of 20 years limited by mechanical or contact wear
|
Marking
|
CE
|
Mechanical durability
|
60000 cycles
|
Distance between cable supports
|
5 m
|
[Ie] rated operational current
|
3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
400 V (pollution degree 3) conforming to EN/IEC 60947-1
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN/IEC 60947-1
|
Positive opening
|
With conforming to EN/IEC 60947-5-1
|
Maximum resistance across terminals
|
25 MOhm conforming to EN/IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
|
Short-circuit protection
|
10 A cartridge fuse type gG conforming to EN/IEC 60269
|
Terminals description ISO n°1
|
(21-22)NC
(13-14)NO
|
Net weight
|
1.47 kg
|
Compatibility code
|
XY2CE
|
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
7bb93ca0-de96-486f-af69-233ea6279d10
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|