This Application will be decommissioned as of January 7th 2025

XY2CE1A350 |
Schneider-Electric
 
XY2CE1A350 picture- web-product-data-sheet
XY2CE1A350
TRIP WIRE SWITCH
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 30 cm
Package 1 Length 40 cm
Package 1 Weight 1.45 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Take-back No