This Application will be decommissioned as of January 7th 2025

XY2CE1A470EX |
Schneider-Electric
 
XY2CE1A470EX picture- web-product-data-sheet
XY2CE1A470EX
Latching emergency stop trip wire switch, Telemecanique Emergency stop rope pull switches XY2C, RH side, 2NC, key release pushbutton
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Latching emergency stop trip wire switch
Device short name XY2CE
Local signalling Without pilot light
Reset By key-release push-button
Contacts type and composition 2 NC
Trigger cable anchor point RH side
Complementary
Number of cables 1
Trigger cable maximum length 70 m
Housing colour Red RAL 3000
Key number 421
Auxiliary contacts operation Slow-break
Connections - terminals Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
Tightening torque 0.8…1.2 N.m
Cable entry number 1 plain hole for ISO M20 cable gland
2 plain hole with blanking plug for
Marking II2 D-Ex tb IIIC T85°C Db IP65
Safety level Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 conforming to EN/IEC 61508
Safety reliability data B10d = 300000 value given for a life time of 20 years limited by mechanical or contact wear
Mechanical durability 60000 cycles
Distance between cable supports 10 m
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to EN/IEC 60947-1
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 4 kV
Positive opening With conforming to EN/IEC 60947-5-1 section 3
Maximum resistance across terminals 25 MOhm conforming to EN/IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60269
Width 195 mm
Depth 105 mm
Height 142 mm
Environment
Standards EN/IEC 60079-0
EN/IEC 60079-31
Directives 2014/34/EU - ATEX directive
Dust zone Zone 21 - 22
Product certifications INERIS 04ATEX0015
IEC-Ex INE 16.0001X
Protective treatment TC
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 10 gn (f= 10…300 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 50 gn 11 ms conforming to EN/IEC 60068-2-27
Electrical shock protection class Class I conforming to EN/IEC 61140
Class I conforming to NF C 20-030
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.5 cm
Package 1 Width 15.5 cm
Package 1 Length 9 cm
Package 1 Weight 1.597 kg
Offer Sustainability
SCIP Number 7bb93ca0-de96-486f-af69-233ea6279d10
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months