Schneider-Electric
 
XY2CE4A020H7 picture- web-product-data-sheet
XY2CE4A020H7
Cable pull switch 300 VAC 10 A XY2CE
Characteristics
Main
Control button type Standard momentary stop
Device application Conveyor systems
Presses
Test laboratories
Woodworking equipment
Transfer machines
Textiles
Packaging
Paint lines
Device short name XY2
Enclosure type Dust and damp proof weatherproof enclosure for indoor/outdoor
Complementary
[In] rated current 10 A
Cable entry 3 entries tapped for 1/2" NPT cable gland
Contact code designation A300
Q300
Contact operation Snap action
Contacts type and composition 2 NO/2 NC
Depth 104.1 mm
Device mounting Surface
Height 142.2 mm
Installation direction Left
Permissible voltage 300 V
Environment
NEMA degree of protection NEMA 1/4/12
Product certifications CSA LR44087 class 3211 03
UL listed file E164353 CCN NKCR
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 1.4 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov