This Application will be decommissioned as of January 7th 2025

XY2CE5A296H35 |
Schneider-Electric
 
XY2CE5A296H35 picture- web-product-data-sheet
XY2CE5A296H35
E.STOP TRIP WIRE 2 NC.NO, RH ANCHOR, RES
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.9 cm
Package 1 Width 16.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 1.64 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.469 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Take-back No