Schneider-Electric
 
XY2CH13170 picture- web-product-data-sheet
XY2CH13170
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CH, 2NC, flush pushbutton
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Latching emergency stop rope pull switch
Device short name XY2CH
Housing colour Red RAL 3000
Overvoltage category Class I conforming to EN/IEC 61140
Class I conforming to NF C 20-030
Complementary
Local signalling Without pilot light
Number of cables 1
Trigger cable maximum length 30 m
Body material Zamak
Cover material Stainless steel
Reset By flush push-button
Contacts type and composition 2 NC
Contact operation Slow-break
Trigger cable anchor point RH or LH side
Connections - terminals Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
Tightening torque 0.8…1.2 N.m
Cable entry number 3 tapped entry for Pg 13.5 or ISO M20 cable gland
Safety level Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
Safety reliability data B10d = 4000000 conforming to IEC 60947-5-5 value given for a life time of 20 years limited by mechanical or contact wear
Marking CE
Mechanical durability 800000 cycles
Distance between cable supports 5 m
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to EN/IEC 60947-1
300 V conforming to UL 508
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
Positive opening With conforming to EN/IEC 60947-5-1
Maximum resistance across terminals 25 MOhm conforming to EN/IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60269
Terminals description ISO n°1 (11-22)NC
(21-22)NC
Net weight 0.865 kg
Compatibility code XY2CH
Environment
Standards EN/ISO 13850
EN/IEC 60204-1
EN/IEC 60947-5-1
Work equipment directive 2009/104/EC
Machinery directive 2006/42/EC
EN/IEC 60947-5-5
Product certifications UL category NISD emergency stop devices
CCC
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 10 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 50 gn 11 ms conforming to EN/IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.200 cm
Package 1 Width 8.200 cm
Package 1 Length 19.500 cm
Package 1 Weight 1.013 kg
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 10.568 kg
Offer Sustainability
SCIP Number 75d55d77-5df7-4078-8159-fa24241698c9
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months