This Application will be decommissioned as of January 7th 2025

XY2CZ0230 |
Schneider-Electric
 
XY2CZ0230 picture- web-product-data-sheet
XY2CZ0230
Pilot light, Telemecanique Emergency stop rope pull switches XY2C, orange XY2C, incandescent, clear, screw base, 230 V
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Component name XY2C
Complementary
Product or component type Pilot light
Bulb base Screw base
Bulb type Incandescent
Cap/operator or lens colour Orange
Product compatibility XY2CH
[Us] rated supply voltage 230 V AC/DC
Net weight 0.035 kg
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 5.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 37.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 730.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months