Schneider-Electric
 
XY2CZ107 picture- web-product-data-sheet
XY2CZ107
Telemecanique Emergency stop rope pull switches XY2C, red galvanised cable, Ø 5 mm, L 70.5 m, for XY2C
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part category Separate parts
Accessory / separate part type Galvanised cable
Product compatibility XY2CE
Accessory / separate part destination Emergency stop rope pull switch
Cable outer diameter 5 mm
Cable length 70.5 m
Complementary
Net weight 3.87 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 23.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 3.254 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.225 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov