Schneider-Electric
 
XY2CZ403 picture- web-product-data-sheet
XY2CZ403
Telemecanique Emergency stop rope pull switches XY2C, XY2CED 2 turnbuckles for cable
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part designation Turnbuckle M8 x 180 with locknut
Accessory / separate part type Turnbuckle
Accessory / separate part category Separate parts
Accessory / separate part destination Emergency stop rope pull switch
Complementary
Product compatibility XY2CJ
XY2CED
XY2CE
Length 180 mm
Quantity per set Set of 2
Net weight 0.18 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 4.000 cm
Package 1 Length 29.000 cm
Package 1 Weight 477.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.950 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov