Schneider-Electric
 
XY2CZ404 picture- web-product-data-sheet
XY2CZ404
Telemecanique Emergency stop rope pull switches XY2C, turnbuckle M8, for XY2C
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part designation Turnbuckle M8 x 70 with locknut
Accessory / separate part type Turnbuckle
Accessory / separate part category Separate parts
Accessory / separate part destination Emergency stop rope pull switch
Complementary
Product compatibility XY2CE
XY2CJ
Length 70 mm
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 17.2 cm
Package 1 Length 2.3 cm
Package 1 Weight 138 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 5.745 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months