Schneider-Electric
 
XY2CZ602 picture- web-product-data-sheet
XY2CZ602
Telemecanique Emergency stop rope pull switches XY2C, swivelling cable support, for XY2C
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part designation Swivelling cable support
Accessory / separate part type Cable support
Accessory / separate part category Separate parts
Accessory / separate part destination Rope pull switch type XY2C
Emergency stop rope pull switch type XY2C
Quantity per set Set of 1
Complementary
Product compatibility XY2C.
Product weight 0.13 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 5.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.330 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months