Schneider-Electric
 
XY2CZ704 picture- web-product-data-sheet
XY2CZ704
Telemecanique Emergency stop rope pull switches XY2C, cable end protector, Ø 5 mm, for XY2C
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part designation Cable end protector
Accessory / separate part type Cable end protector
Accessory / separate part category Separate parts
Accessory / separate part destination Cable Ø 5 mm
Quantity per set Set of 10
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 5.000 cm
Package 2 Length 11.000 cm
Package 2 Weight 60.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 120
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 912.000 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months