This Application will be decommissioned as of January 7th 2025

XY2CZ705 |
Schneider-Electric
 
XY2CZ705 picture- web-product-data-sheet
XY2CZ705
Telemecanique Emergency stop rope pull switches XY2C, pulley bracket, for XY2CH XY2CE
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part designation Pulley support
Accessory / separate part type Cable support
Accessory / separate part category Separate parts
Accessory / separate part destination Emergency stop rope pull switch type XY2C
Quantity per set Set of 1
Complementary
Product compatibility XY2C.
Net weight 0.06 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 3.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 76.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months