Schneider-Electric
XY2CZ707 picture- web-product-data-sheet
XY2CZ707
end spring - for XY2CB
TODAY
NOV 23, 2024
End of Commercialization
JAN 12, 2022
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part designation End spring
Accessory / separate part type End spring
Accessory / separate part category Separate parts
Accessory / separate part destination Rope pull switch
Complementary
Product compatibility XY2CB
Product weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 4.5 cm
Package 1 Length 40 cm
Package 1 Weight 309 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months