Schneider-Electric
 
XY2CZ901 picture- web-product-data-sheet
XY2CZ901
Bellow, Telemecanique Emergency stop rope pull switches XY2C, polychloroprene protecting bellows, for XY2CE
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Bellow
Accessory / separate part category Separate parts
Product compatibility XY2CE
Accessory / separate part destination Emergency stop rope pull switch
Material Polychloroprene
Complementary
Quantity per set Set of 1
Net weight 0.017 kg
Environment
Environmental characteristic Dust and damp proof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 4.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 18.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months