Schneider-Electric
XY2CZ903 picture- web-product-data-sheet
XY2CZ903
silicone protecting bellows - for XY2CE - set per 1
TODAY
NOV 23, 2024
End of Commercialization
JAN 04, 2022
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Bellow
Accessory / separate part category Separate parts
Product compatibility XY2CE
Accessory / separate part destination Emergency stop rope pull switch
Material Silicone
Complementary
Quantity per set Set of 1
Product weight 0.017 kg
Environment
Environmental characteristic Dust and damp proof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 3.5 cm
Package 1 Length 3.5 cm
Package 1 Weight 15 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months