This Application will be decommissioned as of January 7th 2025

XY2CZ917 |
Schneider-Electric
XY2CZ917 picture- web-product-data-sheet
XY2CZ917
Telemecanique Emergency stop rope pull switches XY2C, mounting kit, tensioner and bracket
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part type Mounting kit
Accessory / separate part category Mounting and fixing accessories
Complementary
Product compatibility XY2CE
Accessory / separate part destination Emergency stop rope pull switch
Kit composition 1 x bracket
1 x tensioner XY2CZ203
Net weight 0.612 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 7.000 cm
Package 1 Length 24.000 cm
Package 1 Weight 570.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.756 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months