Schneider-Electric
 
XY2CZ918 picture- web-product-data-sheet
XY2CZ918
Telemecanique Emergency stop rope pull switches XY2C, mounting kit, spring notched washer circlip
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part type Mounting kit
Accessory / separate part category Mounting and fixing accessories
Complementary
Product compatibility XY2CH
Accessory / separate part destination Emergency stop rope pull switch
Kit composition 1 x circlip
1 x notched washer
1 x spring tensioner
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 5.400 cm
Package 1 Length 12.600 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 487.000 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov