This Application will be decommissioned as of January 7th 2025

XY2CZ9425 |
Schneider-Electric
 
XY2CZ9425 picture- web-product-data-sheet
XY2CZ9425
Telemecanique Emergency stop rope pull switches XY2C, mounting kit, Ø 3.2 mm, L 30.5 m
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part type Mounting kit
Accessory / separate part category Mounting and fixing accessories
Complementary
Product compatibility XY2CJ
Accessory / separate part destination Emergency stop rope pull switch
Kit composition 1 x cable grip XY2CZ523
1 x end spring XY2CZ703
1 x galvanised cable
1 x cable support XY2CZ601
1 x tensioner XY2CZ210
1 x cable end protector XY2CZ701
Cable outer diameter 3.2 mm
Cable length 30.5 m
Net weight 2.045 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 19.500 cm
Package 1 Length 19.500 cm
Package 1 Weight 1.418 kg
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.395 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No