This Application will be decommissioned as of January 7th 2025

XY2SB511 |
Schneider-Electric
 
XY2SB511 picture- web-product-data-sheet
XY2SB511
two-hand control station top without control devices - orange
Schneider Electric
Characteristics
Main
Range of product Preventa XY2
Accessory / separate part designation Control station top without control devices
Accessory / separate part type Control station top
Accessory / separate part category Protection accessories
Accessory / separate part destination Two-hand ergonomic control station
Complementary
Colour Orange
Net weight 2.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.5 cm
Package 1 Width 19.8 cm
Package 1 Length 47 cm
Package 1 Weight 3.454 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months