This Application will be decommissioned as of January 7th 2025

XY2SB531 |
Schneider-Electric
 
XY2SB531 picture- web-product-data-sheet
XY2SB531
control station base - orange - for two-hand control stations
Schneider Electric
Characteristics
Main
Accessory / separate part designation Control station base
Accessory / separate part type Control station base
Accessory / separate part category Separate parts
Accessory / separate part destination Two-hand control stations
Complementary
Colour Orange
Net weight 1.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19 cm
Package 1 Width 19.5 cm
Package 1 Length 46.8 cm
Package 1 Weight 1.964 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months