Schneider-Electric
 
XY2SB714 picture- web-product-data-sheet
XY2SB714
Preventa XY2 SB, Two-hand control station with pedestal, orange, 2 push buttons 1 NO + 1 NC, 1 emergency stop push button 2 NC
Schneider Electric
Characteristics
Main
Range of product Preventa XY2
Product or component type Two-hand control station and pedestal
Component name XY2S
Control station composition 2 push-buttons + 1 emergency stop push-button
Control button type 1 push-button, mushroom, red, 1 NC + 1 NC simultaneous
2 push-buttons
Complementary
Housing colour Orange RAL 2008
Surface finish Painted
Cable entry 1 plain hole for M25
2 plain holes for M20
Mechanical durability 1000000 cycles
Contact code designation A600 AC-15, Ue = 240 V, Ie = 3 A
Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to EN/IEC 60947-1
600 V conforming to UL 508
600 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
Positive opening With conforming to EN/IEC 60947-5-1 appendix K
Short-circuit protection 10 A gG cartridge fuse protection conforming to EN/IEC 60269
Electrical durability 1000000 cycles utilisation category AC-15, operating rate <60 cyc/mn at 120 V, 3 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles utilisation category AC-15, operating rate <60 cyc/mn at 230 V, 2 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles utilisation category AC-15, operating rate <60 cyc/mn at 24 V, 4 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles utilisation category DC-13, operating rate <60 cyc/mn at 110 V, 0.2 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles utilisation category DC-13, operating rate <60 cyc/mn at 24 V, 0.5 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
Electrical reliability Failure rate < 0.00000001 at 17 V, 0.005 A conforming to EN/IEC 60947-5-4
Failure rate < 0.000001 at 5 V, 0.001 A conforming to EN/IEC 60947-5-4
Net weight 17 kg
Environment
Standards EN 574
EN 954
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 5 gn (f= 2…500 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to EN/IEC 60068-2-27
Electrical shock protection class Class I conforming to EN/IEC 61140
IP degree of protection IP65 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 37.5 cm
Package 1 Width 46 cm
Package 1 Length 76.5 cm
Package 1 Weight 18.755 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months