|
|
|
XY2SB752
2-hand control station unpained - 2 pushbuttons + 1 lock out pushbutton
|
|
|
|
|
End of Commercialization OCT 01, 2021
|
|
|
|
|
Main
Range of product
|
Preventa XY2
|
Product or component type
|
Two-hand control station
|
Component name
|
XY2S
|
Control station composition
|
2 push-buttons + 1 lock out push-button
|
Control button type
|
1 push-button, mushroom, yellow, 1 NC + 1 NO break before make
2 push-buttons, 1 NC + 1 NO break before make
|
Complementary
Surface finish
|
Not painted
|
Cable entry
|
1 plain hole for M25
2 plain holes for M20
|
Mechanical durability
|
1000000 cycles
|
Contact code designation
|
A600 AC-15, Ue = 240 V, Ie = 3 A
Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to EN/IEC 60947-1
600 V conforming to UL 508
600 V conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN/IEC 60947-1
|
Positive opening
|
With conforming to EN/IEC 60947-5-1 appendix K
|
Short-circuit protection
|
10 A gG cartridge fuse protection conforming to EN/IEC 60269
|
Electrical durability
|
1000000 cycles utilisation category AC-15, operating rate <60 cyc/mn at 120 V, 3 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles utilisation category AC-15, operating rate <60 cyc/mn at 230 V, 2 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles utilisation category AC-15, operating rate <60 cyc/mn at 24 V, 4 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles utilisation category DC-13, operating rate <60 cyc/mn at 110 V, 0.2 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles utilisation category DC-13, operating rate <60 cyc/mn at 24 V, 0.5 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
|
Electrical reliability
|
Failure rate < 0.00000001 at 17 V, 0.005 A conforming to EN/IEC 60947-5-4
Failure rate < 0.000001 at 5 V, 0.001 A conforming to EN/IEC 60947-5-4
|
Net weight
|
4 kg
|
Environment
Standards
|
ISO 13851
EN 574
EN/IEC 60947-5-1
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to EN/IEC 60068-2-6
|
Shock resistance
|
10 gn for 11 ms conforming to EN/IEC 60068-2-27
|
Electrical shock protection class
|
Class I conforming to EN/IEC 61140
|
IP degree of protection
|
IP65 conforming to EN/IEC 60529
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|