Schneider-Electric
 
XY2SB90 picture- web-product-data-sheet
XY2SB90
Preventa XY2 SB, Pedestal for two-hand control station, metal, orange, adjustable height
Schneider Electric
Characteristics
Main
Range of product Preventa XY2
Accessory / separate part designation Metal pedestal adjustable height
Accessory / separate part type Pedestal
Accessory / separate part category Mounting accessories
Accessory / separate part destination Two-hand control stations
Complementary
Product compatibility XY2 SB..
Colour Orange
Net weight 13 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 36 cm
Package 1 Width 74.9 cm
Package 1 Length 46 cm
Package 1 Weight 12.48 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months