Schneider-Electric
 
XY2SB99 picture- web-product-data-sheet
XY2SB99
replacement seal - for two-hand control station
Schneider Electric
Characteristics
Main
Range of product Preventa XY2
Accessory / separate part designation Replacement seal
Accessory / separate part type Seal
Accessory / separate part category Replacement parts
Accessory / separate part destination Two-hand ergonomic control station
Complementary
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 12 cm
Package 1 Length 70 cm
Package 1 Weight 122 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months