This Application will be decommissioned as of January 7th 2025

XZBWE112A24 |
Schneider-Electric
 
XZBWE112A24 picture- web-product-data-sheet
XZBWE112A24
Radio transmitter, wireless for sensors and switches
Characteristics
Main
Product or component type Radio transmitter
Number of inputs 1 sensor input for per transmitter
Complementary
[Us] rated supply voltage 24 V DC, <15 mA (-15...20 %)
Contacts type and composition NO
Discrete input type NPN or PNP for sensor
Supply voltage limits 20.4…29 V DC
Power consumption in W 0.29 W at 24 V DC
Maximum supply current for sensors 100 mA at 24 V without overload protection (-15...20 %)
Voltage state 1 guaranteed 20.4...< 24 V for input
Current state 1 guaranteed 1.6 mA (input)
Voltage state 0 guaranteed > 0...7.2 V for input
Current state 0 guaranteed <= 1.5 mA (input)
Response time < 30 ms
Protection type External fuse, fast blow, 400 mA
Communication port protocol Zigbee conforming to IEEE 802.15.4
Zigbee profile Green power
Input frequency 0.5 Hz
Maximum sensing distance 100 m in free field
25 m in industrial environment
Local signalling Sensor output: 1 LED green or orange for on/off
LED blinking for no data transmission
Electrical connection Sensor: 1 female connector M12, 5
Power supply: 1 male connector M12, 4
Marking CE
CULus
FCC
IC
Height 65 mm
Depth 23 mm
Width 68 mm
Net weight 0.051 kg
Environment
Product certifications CE
cULus
FCC
IC
Electromagnetic compatibility Conducted and radiated emissions class B conforming to CISPR 22
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Relative humidity 90 %, without condensation
IP degree of protection IP67
Vibration resistance +/- 7.5 mm (f= 5…14 Hz) conforming to IEC 60068-2-6
2 gn (f= 8…150 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn (duration = 16 ms) for 6000 shocks conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 6.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 80.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 22
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.985 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No