This Application will be decommissioned as of January 7th 2025

XZCB4L0025 |
Schneider-Electric
 
XZCB4L0025 picture- web-product-data-sheet
XZCB4L0025
PvR cable, 4 x 0.5 mm2, length 25 m
Characteristics
Main
Accessory / separate part type Cable
Complementary
Accessory / separate part designation Bare cable
Accessory / separate part category Cabling accessories
Cable length 25 m
Material PvR (PVC/NBR) sheath
Colour Matt black
Cable cross section 0.5 mm²
Total number of wires 4
Wire insulation material PVC
Flame retardance Class C2 conforming to NF C 32-070
[Ue] rated operational voltage 300 V
[Ui] rated insulation voltage 2000 V conforming to NF C 32-201-1
Bending radius Minimum 3 x external diameter
Tensile strength 10…35 N/mm²
Hardness 70 shores A (tolerance: +/-5)
Net weight 1.115 kg
Environment
Ambient air temperature for operation -35…90 °C
Ambient air temperature for storage -40…100 °C
Environmental characteristic Soluble resistant at 90 °C
Without unmoulding agent
Synthetic oils at 90 °C
Mineral resistant at 90 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 24.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 1.133 kg
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.700 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months