Schneider-Electric
 
XZCC12FCM40B picture- web-product-data-sheet
XZCC12FCM40B
Female, M12, 4 pin, elbowed connector, cable gland Pg 7
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Elbowed female connector M12, 4 pins
Collar material Metal
Status LED Without
Cable connection Screw terminal / wire size <0.75 mm² / clamping capacity 3…6 mm
Complementary
Cable gland type Pg 7
Cable connector fixing Screw-on
[Ue] rated operational voltage 125 V AC
150 V DC
[In] rated current 3 A
Enclosure material Plastic
Minimum insulating resistance 1000 GΩ
Contact resistance 8000 µOhm
Net weight 0.02 kg
Environment
IP degree of protection IP67
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 9.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.169 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1600
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 58.192 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months